10 Supported Devices and Families
MQTT Library is a software stack, which uses underlying layers (TCP/IP, WINC and Foundation Services). The stack supports 8 bit AVR and 8/16 bit PIC devices.
Following are the memory requirements depending on the transport layer used for MQTT communication:
| Memory | MQTT using WINC15XX as the Transport Layer | MQTT using TCP/IP Lite as the Transport Layer |
|---|---|---|
| Flash | 19 KB | 54 KB |
| RAM | 1300 bytes | 2300 bytes |