2 System Requirements
- MPLAB® X IDE v6.00 or later
- MPLAB® Code Configurator v5.0.0 or later
- Libraries:
- MCC Foundation Services v0.2.2 or later
- WINC15XX Library v1.1.2 or later
- TCP/IP Lite Stack v2.2.14
- AVR8 MCU Library v2.9.0 or later
- PIC10 / PIC12 / PIC16 / PIC18 MCU Library v1.82.0 or later
- Compilers
- For PIC 8-bit devices, XC8 compiler v2.40 or later
- For AVR devices, AVR GCC compiler v5.4.0 or later
Note:
Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the Message Queuing Telemetry Transport (MQTT) v2.0.2 using the Content Manager Tool and regenerate the code.