3.3.2 Quad SPI Serial Flash Memory
The SAMA7G54 Curiosity Pro board features one Quad Serial Peripheral Interface (QSPI) memory device: SST26VF064BEUI-104I/MF.
The QSPI is a synchronous serial data link that provides communication with external devices in Host mode.
The QSPI can be used in SPI mode to interface with serial peripherals, such as ADCs, DACs, LCD controllers, CAN controllers, and sensors, or in Serial Memory mode to interface with serial Flash memories.
Using the QSPI, the system can execute code directly from a serial Flash memory (XIP) without code shadowing to RAM. The serial Flash memory mapping appears in the system memory space like other memories such as ROM, SRAM, DRAM, and embedded Flash memory.
With support for the Quad SPI protocol, the system can use high-performance serial Flash memories that are smaller and less expensive than parallel Flash memories.
The QSPI memory device includes one EUI-48 address, which can be used to assign a MAC address to one of the GMAC interfaces.
For more information, refer to the SST26VF064BEUI-104I/MF data sheet (DS20006138) and the product web page.
Keep the JP12 jumper on the J78 header to enable booting from or using the QSPI Flash memory.
Remove the JP12 jumper to prevent the system from booting from the QSPI Flash memory.
PIO | QSPI Signal | Signal Description |
|---|---|---|
PB22 | QSPI1_IO3 | QSPI1 data line 3 |
PB23 | QSPI1_IO2 | QSPI1 data line 2 |
PB24 | QSPI1_IO1 | QSPI1 data line 1 |
PB25 | QSPI1_IO0 | QSPI1 data line 0 |
PB26 | QSPI1_CS | QSPI1 chip select |
PB27 | QSPI1_SCK | QSPI1 clock |