3.3.4 EEPROM

The SAMA7G54 Curiosity Pro board features one 2-Kb EEPROM device: 24AA025E48.

The EEPROM is connected to the TWI bus corresponding to FLEXCOM10 (PC30 and PC31).

The EEPROM embeds one EUI-48 address, which can be used to assign a MAC address to one of the GMAC interfaces.

Figure 3-22. EEPROM

The device address is set to 0x51.

Table 3-9. EEPROM Signal Description

PIO

Signal Name

Signal Description

PC31

EEPROM_TWCK

EEPROM TWI clock signal

PC30

EEPROM_TWD

EEPROM TWI data signal