3.4.2 Create Connection Command
This command is used to create a connection to a remote device. With regards to memory programming, the host uses this packet to establish a programming session with BM70/71. The parameters in the packet are all set to zero, which indicates to the BM70/71 device that a programming connection is requested by the host.