3.4.2.3 Response Format (BM70/71 to Host)
The BM70/71 responds to the Create Connection command with an HCI Event Response for Command Status Event (opcode - 0x0F) and an HCI Event Response for Connection Complete Event (opcode - 0x03) packet. The BM70/71 does not append additional data to these responses. See HCI-ISDAP Flash Commands Overview and HCI Event Responses for base format of both of these responses.