3.4.1.1 Command Format (Host to BM70/71) Figure 3-4. Read Buffer Size Command Format Note: The OPCODE field for the HCI Vendor command is formatted as little endian. For the OPCODE (0x1005), byte[1] is 0x05, byte[2] is 0x10.