1.3.3 Blocks and Design Rule Check (DRC)
Based on the regular Libero design flows, DRC rules are applied to the blocks. For example, some DRC rules assume that some pins must be connected to the power nets. These rules are enforced on the blocks in the block flow just as in the regular design flow.