7.2 Compile - SmartFusion2, IGLOO2, and RTG4
Compile contains a variety of functions that perform legality checking and basic netlist optimization. Compile checks for netlist errors (bad connections and fan-out problems), removes unused logic (gobbling), and combines functions to reduce logic count and improve performance. Compile also verifies that your selected device has sufficient resources to fit your design.
To compile your device with default settings, right click Compile in the Design Flow window and choose Run.
During compile, the Log window displays information about your design, including warnings and errors. Libero SoC issues warnings when your design violates recommended Microchip design rules. Microchip recommends that you address all warnings, if possible, by modifying your design before you continue.
If the design fails to compile due to errors, you must modify the design to remove the errors and re-compile.
To compile your design with custom settings, right click Compile in the Design Flow window and choose Configure Options.