PIC16F13276 Family Summary
| Feature |
PIC16F13214 PIC16F13224 PIC16F13244 PIC16F13254 PIC16F13274 |
PIC16F13215 PIC16F13225 PIC16F13245 PIC16F13255 PIC16F13275 |
PIC16F13226 PIC16F13246 PIC16F13256 PIC16F13276 |
|---|---|---|---|
| Program Flash Memory | 7 KB | 14 KB | 28 KB |
| Data SRAM | 512B | 1 KB | 2 KB |
| Data EEPROM | 256B | 256B | 256B |
| Memory Access Partition (MAP) | Yes | Yes | Yes |
| Device Information Area (DIA) | Yes | Yes | Yes |
| Programming and Debugging Interface Disable (PDID) | Yes | Yes | Yes |
| Feature |
PIC16F13214 PIC16F13215 |
PIC16F13224 PIC16F13225 PIC16F13226 |
PIC16F13244 PIC16F13245 PIC16F13246 |
PIC16F13254 PIC16F13255 PIC16F13256 |
PIC16F13274 PIC16F13275 PIC16F13276 |
|---|---|---|---|---|---|
| Pins | 8 | 14 | 20 | 28 | 40 |
| I/O Pins | 6 | 12 | 18 | 25 | 36 |
| Peripheral Pin Select (PPS) | Yes | Yes | Yes | Yes | Yes |
| 8-Bit Timer with HLT (TMR2) | 2 | 2 | 2 | 2 | 2 |
| 16-Bit Timers (TMR0/1) | 1/2 | 1/2 | 1/2 | 1/2 | 1/2 |
| 16-Bit Dual PWM | 2 | 2 | 2 | 2 | 2 |
| Capture/Compare/PWM (CCP) | 2 | 2 | 2 | 2 | 2 |
| Configurable Logic Block (CLB) | 1 | 1 | 1 | 1 | 1 |
| Configurable Logic Cell (CLC) | 4 | 4 | 4 | 4 | 4 |
| 10-Bit Analog-to-Digital Converter with Computation (ADCC) External Channels | 5 | 11 | 17 | 24 | 35 |
| Low-Voltage Detect (LVD) | 1 | 1 | 1 | 1 | 1 |
| High-Speed Analog Comparator (CMP) | 2 | 2 | 2 | 2 | 2 |
| 10-Bit Digital-to-Analog Converter (DAC) | 1 | 1 | 1 | 1 | 1 |
| Inter-Integrated Circuit (I2C)/Serial Peripheral Interface (SPI) | 1/1 | 1/1 | 1/1 | 2/2 | 2/2 |
| Enhanced Universal Synchronous Asynchronous Receiver Transmitter (EUSART) | 2 | 2 | 2 | 2 | 2 |
| Windowed Watchdog Timer (WWDT) | Yes | Yes | Yes | Yes | Yes |
| 32-Bit CRC with NVM Scanner | Yes | Yes | Yes | Yes | Yes |
| Interrupt-on-Change (IOC) | Yes | Yes | Yes | Yes | Yes |
| Peripheral Module Disable (PMD) | Yes | Yes | Yes | Yes | Yes |
| Temperature Indicator | Yes | Yes | Yes | Yes | Yes |
| Fixed Voltage Reference (FVR) | 2 | 2 | 2 | 2 | 2 |
| Clock Reference (CLKR) | Yes | Yes | Yes | Yes | Yes |