Analog Peripherals

  • Single-ended Analog-to-Digital Converter with Computation (ADCC):
    • Sample rate up to 200 ksps
    • 10-bit resolution
    • Up to 17 external input channels
    • Five internal input channels
    • Internal ADC oscillator (ADCRC)
    • Operates in Sleep
    • Selectable auto-conversion trigger sources
  • One 10-Bit Digital-to-Analog Converter (DAC):
    • Buffered output available on up to two I/O pins
    • Internal connections to ADC and Comparators
  • Two Comparators (CMP):
    • Configurable power modes for faster response time (50 ns) or lower power operation
    • Up to four external inputs
    • Configurable output polarity
    • External output via PPS
  • Two Fixed Voltage References (FVR):
    • Selectable 1.024V, 2.048V and 4.096V output levels
    • FVR1 internally connected to ADC
    • FVR2 internally connected to Comparator and DAC
  • One Low-Voltage Detect (LVD) Controller