Programming/Debug Features
- ICSP via two pins
- In-Circuit Debug (ICD) with three breakpoints via two pins
- Debug Integrated on-chip
- Programming and Debugging Interface Disable (PDID)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.