Pin Diagrams

Figure . 8-Pin SOIC, DFN
Figure . 14-Pin SOIC, TSSOP
Figure . 20-Pin PDIP, SSOP
Figure . 20-Pin VQFN
Note: It is recommended that the exposed bottom pad be connected to VSS; however, it must not be the only VSS connection to the device.
Figure . 28-Pin SSOP
Figure . 28-Pin VQFN
Figure . 40-Pin PDIP
Figure . 40-Pin VQFN
Figure . 44-Pin TQFP