3.2 Jumper Options

The TS1800 Evaluation Board includes a variety of configuration jumpers and headers, each identified with a J reference designator.

The jumper table provided in this document applies to the EV51H13A TS1800 Evaluation Board. A “Jumper Type” column is included to simplify identification of the connector style used. The supported jumper types are defined as follows:
  1. Standard: Uses a conventional header and jumper cap to configure or modify the design.
  2. Custom: Uses a dedicated connector intended for a specific board-level function or connection.
  3. Header: Provides an interface connection to external hardware and is not intended to function as a configurable jumper.
Table 3-1. Jumper Options and Headers
JumperFunctionBoard Rev 2/3

Jumper Type

Configuration Options
J1, J2, J3, J4Daughter Card ConnectorsCustomUsed to connect various daughter cards
J5TS1800 VTR1 Power SelectionStandard1-2: Connect +3.3V

2-3: Connect 1.8V power (Default)

J6TS1800 VTR0 Power SelectionStandard1-2: Connect +3.3V

2-3: Connect 1.8V power (Default)

J7TS1800 VTR3 Power SelectionStandard1-2: Connect +3.3V

2-3: Connect 1.8V power (Default)

J8TS1800 VTR2 Power SelectionStandard1-2: Connect +3.3V

2-3: Connect 1.8V power (Default)

J9Header for QSPI0 in ControlHeader
  1. GPIO026
  2. GPIO250
  3. GPIO000
  4. GPIO106
J10QSPI1 Control HeaderHeader
  1. GPIO034
  2. GPIO024
  3. GPIO163
  4. GPIO131
J11QSPI2 Control HeaderHeader
  1. VTR3
  2. GND
  3. GPIO014
  4. GPIO110
J12+5V Boost Power Enable (VBUS_HOST_EN)Standard1-2: Enable 5V boost to VBUS_TARGET (Default)

No Jumper: VBUS_TARGET floats

J13QSPI0 On/Off ControlStandard1-2: Connect VTR1 directly to QSPI0_PWR

2-3: Control QSPI0_PWR using SPI0_KILL (Default)

J14I3C HeaderHeader1-2: I3C00_SCL/SDA

3-4: I3C01_SCL/SDA

5-6: I3C02_SCL/SDA

7-8: I3C03_SCL/SDA

9-10: I2C04_SCL/SDA or I3C03_SCL/SDA_ALT

J15I2C HeaderHeader1-2: I2C00_SCL/SDA

3-4: I2C06_SCL/SDA

5-6: I2C10_SCL/SDA

J16GPIO HeaderHeader
  1. +3.3V
  2. GND
  3. GPIO015
  4. GPIO010
  5. GPIO017
  6. GPIO011
  7. GPIO027
  8. GPIO012
  9. GPIO013
  10. GPIO031
J17GPIO HeaderHeader
  1. +3.3V
  2. GND
  3. GPIO052
  4. GPIO033
  5. GPIO053
  6. GPIO046
  7. GPIO054
  8. GPIO047
  9. GPIO057
  10. GPIO050
J18GPIO HeaderHeader
  1. +3.3V
  2. GND
  3. GPIO111
  4. GPIO060
  5. GPIO112
  6. GPIO061
  7. GPIO114
  8. GPIO062
  9. GPIO115
  10. GPIO063
J19GPIO HeaderHeader
  1. +3.3V
  2. GND
  3. GPIO155
  4. GPIO116
  5. GPIO156
  6. GPIO117
  7. GPIO157
  8. GPIO127
  9. GPIO162
  10. GPIO130
J20GPIO HeaderHeader
  1. +3.3V
  2. GND
  3. GPIO176
  4. GPIO164
  5. GPIO201
  6. GPIO166
  7. GPIO205
  8. GPIO174
  9. GPIO206
  10. GPIO175
J21GPIO HeaderHeader
  1. +3.3V
  2. GND
  3. GPIO253
  4. GPIO207
  5. nRESET_IN
  6. GPIO210
J22USB Host1 Power SelectionStandard1-2: Power through VTR1 (Default)

2-3: Power through VTR3

J23USB Host2 Power SelectionStandard1-2: Power through VTR1 (Default)

2-3: Power through VTR3

J24USB Type-C®Port for USB HubCustomType-C connector
J25+5V Input PinHeader1: Connect external +5V power to the board with J37 GND
J26JTAG/SWD Debugger HeaderHeaderStandard ARM Cortex-M 20-pin JTAG/SWD connector for debugger
J27SWD for PKOB4HeaderReserved for MPLAB® X Debugger (DNP)
J28USB DUT CC1 & CC2 ControlStandardIN: DUT CC1 & CC2 pull-up

OUT: DUT CC1& CC2 pull-down

J29USB Type-C®Port for USB TargetCustomType-C connector
J30MCP2221 USB-UART/I2C HeaderHeader
  1. UART_TX
  2. GP3
  3. UART_RX
  4. GP2
  5. I2C_SDA
  6. GP1
  7. I2C_SCL
  8. GP0
J31External SPI Flash Programming HeaderHeaderSupports external SPI Flash programming using DediProg SF100 pinout
J32SPI Flash Chip Select Selection for J31Standard1-2: Connect QSPI_CS0 to J31

2-3: Connect QSPI_CS1 to J31

J33/J34SPI Flash Connection SelectionStandard

IN/IN:

Flash0 connects to external programmer

Flash1 connects to QMSPI AP-1

Flash2 connects to QMSPI AP-2

IN/OUT:

Flash0 connects to QMSPI AP-0

Flash1 connects to external programmer

Flash2 connects to QMSPI AP-2

OUT + IN:

Flash0 connects to QMSPI AP-0

Flash1 connects to QMSPI AP-1

Flash2 connects to external programmer

OUT + OUT: (Default)

Flash0 connects to QMSPI AP-0

Flash1 connects to QMSPI AP-1

Flash2 connects to QMSPI AP-2

J35QSPI IO2 & IO3 Option for Quad Mode Operation Using an External Flash Programmer (eg., DediProg SF600)Header
  1. QSPI_IO2_EXT
  2. QSPI_IO3_EXT
J36Onboard PKOB4 UART HeaderHeader
  1. PKOB4 TXD4
  2. PKOB4_RXD4
J37Ground HeaderHeaderUse for tools or external power source
J38TS1800 Reset Hold Option (DNP)StandardUse for debug purposes