3.3 Updating the External SPI Flash Firmware
The EV51H13A includes six external NOR Flash SPI devices with a Quad SPI interface. These devices are organized across three SPI channels, with each channel supporting two Flash devices.
Customer applications requiring additional memory can utilize up to all six devices. The following sections describe the available methods for updating the SPI Flash firmware.