7.2.6.3 Function system_get_performance_level_status()
Get performance level status.
uint8_t system_get_performance_level_status( void )
Returns
Performance level status: Written to one when the performance level is ready.
Get performance level status.
uint8_t system_get_performance_level_status( void )
Performance level status: Written to one when the performance level is ready.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.