The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is disabled.
1: The corresponding interrupt is enabled.
Name:
ADC_IMR
Offset:
0x2C
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
ENDRX
COMPE
GOVRE
DRDY
Access
R
R
R
R
Reset
0
0
0
0
Bit
23
22
21
20
19
18
17
16
EOS
SMEV
Access
R
W
Reset
0
0
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
RXOVR
RXUDR
RXFULL
RXEMPTY
RXRDY
Access
R
R
R
R
R
Reset
0
0
0
0
0
Bit 28 – ENDRX End of Receive Transfer Interrupt Mask
Bit 27 – COMPE Comparison Event Interrupt Mask
Bit 26 – GOVRE General Overrun Error Interrupt Mask
Bit 25 – DRDY Data Ready Interrupt Mask
Bit 19 – EOS End Of Sequence Interrupt Mask
Bit 18 – SMEV Supply Monitor Event
Interrupt Mask
Bit 5 – RXOVR Receive Over Flow Interrupt Mask
Bit 4 – RXUDR Receive Under Flow Interrupt Mask
Bit 2 – RXFULL Receive FIFO Full Interrupt Mask
Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Mask
Bit 0 – RXRDY Receive Ready Interrupt Mask
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.