49.5.2.2 Input AC Characteristics
The table below provides the input characteristics of the I/O lines when configured as a digital input. In particular, these values apply when the XIN input is used as a clock input of the device (main crystal oscillator set in Bypass mode). They do not apply for the XIN32 input which is designed for slow signals with frequencies up to 100 kHz. Parameters VIL and VIH are defined in Output DC Characteristics.
| Symbol | Parameter | Conditions | Min | Max | Units |
|---|---|---|---|---|---|
| fIN | Input frequency(1) | – | 10 | 50 | MHz |
| tIN | Input period | – | 20 | 100 | ns |
| Duty | Duty cycle | – | 40 | 60 | % |
| tHIGH | Time at high level | – | 8 | 60 | ns |
| tLOW | Time at low level | – | 8 | 60 | ns |
| tR | Rise time | – | – | 10 | ns |
| tF | Fall time | – | – | 10 | ns |
Note:
- The maximum input frequency may be limited by the peripheral receiving this signal.