49.6.1.1.2 Host Read in Single Data Rate Mode
tVALID is the client time response to output data after detecting a QSCK edge.
For a QSPI SPI Mode client device with tVALID (or tV) = 12 ns, with QSPI0 = 1.8ns, fQSCKmax = 72.4 MHz.
For a QSPI Flash memory device with tVALID (or tV) = 6 ns, and QSPI0 = 1.0ns, the formula returns a value of 128 MHz. In worst case conditions, this exceeds the maximum allowed frequency of the QSPI. In this case, the limitation is due to the controller and not to the client.