49.9.2.1 Wait Mode Configuration
- 32.768 kHz crystal oscillator enabled
- 12 MHz RC oscillator running
- Main crystal and PLLs stopped
- RTC running
- RTT enabled on 1 Hz mode.
- One wake-up pin (WKUPx) used in Fast Wake-up mode
- Anti-tamper inputs TMP0 and RTCOUT0 enabled at 1Hz
- GPIO lines in default state
- Current measurement as illustrated in the figure below
| Conditions | IDD_IN/IO - AMP1 | Unit | |
|---|---|---|---|
| @25°C | @85°C | ||
| Device powered, all clocks stopped, core not running | 4 | 29 | mA |