49.9.4.2 Demo Meter Application from Smart Energy Framework (SEF)
- Core 0 running Demo Meter Firmware from Flash Memory at 200 MHz, cache disabled
- Core 1 running Metrology Firmware from SRAM1/SRAM2 at 237.56800 MHz with Analog Front End using 16 kHz sample rate
Values are:
- AMP1 = 75 mA
- AMP2 = 45 mA