36.2 Embedded Characteristics
The SLCDC provides the following capabilities:
- Display Capacity: Up to 32 Segments and 8 Common Terminals
- Support from Static to 1/8 Duty
- Supports: Static and 1/2, 1/3 and 1/4 Bias
- Two LCD Supply Sources:
- Internal: 16 Steps, Software Selectable On-chip VDDLCD for Contrast Control
- External: User-Defined Voltage on VDDLCD Pin for Contrast Control
- Flexible Selection of Frame Frequency
- Two Interrupt Sources: End Of Frame and Disable
- Versatile Display Modes
- Equal Source and Sink Capability to Maximize LCD Lifetime
- Segment and Common Pins Not Needed to Drive the Display Can be Used as Ordinary I/O Pins
- Segments Layout Can be Fully Defined by User to Optimize Usage of Multiplexed Digital Functions
- Latching of Display Data Gives Full Freedom in Register Updates
- Power-Saving Modes for Extremely Low Power Consumption
- Register Write Protection