19 TMR0 - Timer0 Module
The Timer0 module has the following features:
- 8-bit timer with programmable period
 - 16-bit timer
 - Selectable clock sources
 - Synchronous and asynchronous operation
 - Programmable prescaler (Independent of Watchdog Timer)
 - Programmable postscaler
 - Interrupt on match or overflow
 - Output on I/O pin (via PPS) or to other peripherals
 - Operation during Sleep