37 Charge Pump
This family of devices offers a dedicated charge pump, which is controlled through the Charge Pump Control (CPCON) register. The primary purpose of the charge pump is to supply a constant voltage to the gates of transistor devices contained in analog peripherals, signal and reference input pass-gates, and to prevent degradation of transistor performance at low operating voltages.
The charge pump offers the following modes:
- Manually Enabled
 - Automatically Enabled
 - Disabled