20 TMR1 - Timer1 Module with Gate Control
The Timer1 module is a 16-bit timer/counter with the following features:
- 16-bit timer/counter register pair (TMRxH:TMRxL)
 - Programmable internal or external clock source
 - 2-bit prescaler
 - Clock source for optional comparator synchronization
 - Multiple Timer1 gate (count enable) sources
 - Interrupt-on-overflow
 - Wake-up on overflow (external clock, Asynchronous mode only)
 - 16-bit read/write operation
 - Time base for the capture/compare function with the CCP modules
 - Special event trigger (with CCP)
 - Selectable gate source polarity
 - Gate Toggle mode
 - Gate Single Pulse mode
 - Gate value status
 - Gate event interrupt
 
Important: References to the module Timer1 apply to all
            the odd numbered timers on this device.
        Note: 
            
    - This signal comes from the pin selected by Timer1 PPS register.
 - TMRx register increments on rising edge.
 - Synchronize does not operate while in Sleep.
 - See TxCLK for clock source selections.
 - See TxGATE for gate source selections.
 - Synchronized comparator output must not be used in conjunction with synchronized input clock.