21 TMR2 - Timer2 Module
The Timer2 module is an 8-bit timer that incorporates the following features:
- 8-bit timer and period registers
 - Readable and writable
 - Software programmable prescaler (1:1 to 1:128)
 - Software programmable postscaler (1:1 to 1:16)
 - Interrupt on T2TMR match with T2PR
 - One-shot operation
 - Full asynchronous operation
 - Includes Hardware Limit Timer (HLT)
 - Alternate clock sources
 - External timer Reset signal sources
 - Configurable timer Reset operation
 
See figure below for a block diagram of Timer2.
Important: References to module Timer2 apply to all the
         even numbered timers on this device (Timer2, Timer4, etc.).