The following figure illustrates the reference schematic for connecting the RN4678 module.
The major differences in hardware connections between the RN4678 module and the RN42 module are as follows:
Configure the GPIO pins of the RN4678 module to different functions using the ASCII command interface. For more details on various pins in the RN4678 module that are available for configuration and their default configuration settings, refer to the RN4678 Bluetooth® 4.2 Dual Mode Module data sheet.
The following table provides a summary of feature comparison overview between the RN4678 module and the RN42 module based on their latest available firmware versions.
Features |
RN42 |
RN4678 |
---|---|---|
Bluetooth® support |
Bluetooth® Classic (BR/EDR) |
Bluetooth® Classic (BR/EDR) + Bluetooth® Low Energy |
UART interface |
ASCII commands |
ASCII commands |
Form factor |
13.4 x 25.8 x 2.4 mm |
12 x 22 x 2.4 mm |
Throughput |
BR/EDR – 37 Kbytes/sec |
BR/EDR – 32 Kbytes/sec Bluetooth® Low Energy – 7 Kbytes/sec |
Radio Frequency (RF) power |
+4 dBm |
+1.5 dBm |
GPIOs |
10 |
2 |
iAP support |
iAP1/iAP2 |
iAP2 |
Operating voltage |
3.0-3.6V |
3.3-4.2 V |