Document |
- Data sheet status changed to “Completed”: final
limits added to the Electrical Characteristics,
Typical Characteristics expanded, and package top
markings added
- Number of available AC input pins corrected for
ATtiny1624, ATtiny1626 in Table 2. Peripheral
Overview
- Editorial updates throughout the document
|
CPU |
- RAMPZ description updated
- EICALL not present/required in the tiny
2-family
|
Fuses |
Reserved bits are written to ‘1 ’, so the
factory default values are:
- OSCCFG:
0x7E
- SYSCFG0:
0xF6
- SYSCFG1:
0xFF
|
NVMCTRL |
- Table 10-1. Setting Up Flash Sections: When
BOOTEND =
0 , the value of APPEND
is ignored, and the entire Flash is BOOT
section.
- Register CTRLB has Configuration Change
Protection
|
RSTCTRL |
Figures and timing diagrams improved:
- Block Diagram: improved
- MCU Start-Up
- Brown-Out Detector Reset
- Software Reset
|
CPUINT |
Description of the IVSEL bit in the CTRLA register
improved: When the entire Flash is configured as BOOT
section, the IVSEL bit in the CTRLA register is
ignored. |
PORT |
Slew rate limitation functionality added: Slew Rate Limit
Enable (SLR) bit in the Port Control (PORTCTRL)
register. |
TCA |
- Split mode interrupts added to Interrupt Vector
Table
- Timing diagram for Split mode added
- Block diagram: The path from CNT register to
CMPnBUF register removed
- In TCA Frequency mode, the timer frequency is
controlled by CMP0, not CMPn
|
TCB |
- 32-bit input capture is working for all input
capture modes
- In Single-Shot mode, when the EDGE bit in the
EVCTRL register is ‘
1 ’, both
positive and negative edges will start the
counter
|
RTC |
It is no longer required to check the Synchronization
Busy bits in the STATUS and PITSTATUS registers after
startup |
USART |
- Description of the TX buffer added
- Description of the IREI bit in the EVCTRL
register corrected
|
TWI |
- FLUSH and BUSSTATE description updated
- CTRLA.SDASETUP is used in client mode to select
the clock hold time to ensure minimum setup
time
|
ADC |
- Description of COMMAND.START bit field
improved
- PGA initialization time is 20 µs
- Group configuration names aligned with header
files for PGACTRL.PGABIASSEL and
MUXNEG.MUXNEG
|
UPDI |
Value of STATUSA.UPDIREV corrected to
‘0100 ’ |
Electrical Characteristics |
- Table 1: Typical values altered and
min./max. values added
- Table 1: Completed
- Table 1: ADC updated
- Table 1: Note added
- Table 2: Note added
- Table 2: Symbol column updated
- Table 3: Value set reduced and
updated
- ADC Table 3: values updated
- ADC Table 4: Values updated
- ADC Table 5: Values updated
- TEMPSENSE Table 1: Accuracy value updated
- AC: Typical values altered and
min./max. values added in all tables
|
Typical Characteristics |
Plots added |