17.3.5 TWIn Pin Position

Name: TWIROUTEA
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
       TWI0[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – TWI0[1:0] TWI 0 Signals

This bit field controls the pin positions for TWI 0 signals.

Value Name Description
Host/Client Dual Mode (Client)
SDA SCL SDA SCL
0x0 DEFAULT PA2 PA3 PC2 PC3
0x1 ALT1 PA2 PA3 - -
0x2 ALT2 PC2 PC3 - -
0x3 ALT3 PA0 PA1 PC2 PC3