17.3.6 TCAn Pin Position

Name: TCAROUTEA
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
      TCA0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – TCA0[2:0] TCA0 Signals

This bit field controls the pin positions for TCA0 signals.

Value Name Description
WO0 WO1 WO2 WO3 WO4 WO5
0x0 PORTA PA0 PA1 PA2 PA3 PA4 PA5
0x1 - Reserved
0x2 PORTC - PC1 PC2 PC3 - -
0x3 PORTD - - - - PD4 PD5
Others - Reserved