17.3.7 TCBn Pin Position

Name: TCBROUTEA
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
       TCB1TCB0 
Access R/WR/W 
Reset 00 

Bit 1 – TCB1 TCB1 Output

This bit controls the pin position for TCB1 output.

Value Name Description
0 DEFAULT WO on PA3
1 - Reserved

Bit 0 – TCB0 TCB0 Output

This bit controls the pin position for TCB0 output.

Value Name Description
0 DEFAULT WO on PA2
1 - Reserved