17.3.4 SPIn Pin Position

Name: SPIROUTEA
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
      SPI0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – SPI0[2:0] SPI 0 Signals

This bit field controls the pin positions for SPI 0 signals.

Value Name Description
MOSI MISO SCK SS
0x0 DEFAULT PA4 PA5 PA6 PA7
0x1 - 0x3 - Reserved
0x4 ALT4 PD4 PD5 PD6 PD7
0x5 ALT5 - PC1 PC2 PC3
0x6 ALT6 PC1 PC2 PC3 PF7
0x7 NONE Not connected to any pins Set to 1