17.3.8 TCDn Pin Position

Name: TCDROUTEA
Offset: 0x09
Reset: 0x00
Property: -

Bit 76543210 
      TCD0[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – TCD0[2:0] TCD0 Signals

This bit field controls the pin positions for TCD0 signals.

Value Name Description
WOA WOB WOC WOD
0x0 DEFAULT PA4 PA5 PA6 PA7
0x1 - 0x3 - Reserved
0x4 ALT4 PA4 PA5 PD4 PD5
Other - Reserved