17.3.2 CCL LUTn Pin Position

Name: CCLROUTEA
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
      LUT2LUT1LUT0 
Access R/WR/WR/W 
Reset 000 

Bit 2 – LUT2 CCL LUT 2 Signals

This bit field controls the pin positions for CCL LUT 2 signals.

Value Name Description
OUT IN0 IN1 IN2
0 - Reserved
1 ALT1 PD6 - - -

Bit 1 – LUT1 CCL LUT 1 Signals

This bit field controls the pin positions for CCL LUT 1 signals.

Value Name Description
OUT IN0 IN1 IN2
0 DEFAULT PC3 - PC1 PC2
1 ALT1 - - PC1 PC2

Bit 0 – LUT0 CCL LUT 0 Signals

This bit field controls the pin positions for CCL LUT 0 signals.

Value Name Description
OUT IN0 IN1 IN2
0 DEFAULT PA3 PA0 PA1 PA2
1 ALT1 PA6 PA0 PA1 PA2