4.1 Hardware Prerequisites
Hardware used in this application:
- Curiosity High Pin Count (HPC) Development Board (DM164136)
- PIC18F45Q10 40-lead microcontroller (PDIP package to fit Curiosity HPC)
- Power debugger (ATPOWERDEBUGGER)
- Signal & Noise Generator (DM080100)
- Oscilloscope
- Two micro-USB cables
- Six male-to-male wiresNote:
- The example application is using the PIC18F45Q10 device but the application can also be created using any device from the Q10 family
- The HW setup describes using the Signal & Noise Generator board but any signal with or without noise can also be used