16.5.8 Output Value Toggle
| Name: | OUTTGL |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OUTTGL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – OUTTGL[7:0] Output Value Toggle
Writing a ‘0’ to bit n
in this bit field has no effect.
Writing a
‘1’ to bit n in this bit field will toggle the corresponding
bit in PORTx.OUT.
Reading this bit field will return the value of PORTx.OUT.