16.5.11 Port Control
| Name: | PORTCTRL |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SRL | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – SRL Slew Rate Limit Enable
This bit controls slew rate limitation for all pins in PORTx.
| Value | Description |
|---|---|
| 0 | Slew rate limitation is disabled for all pins in PORTx |
| 1 | Slew rate limitation is enabled for all pins in PORTx |