16.5.6 Output Value Set
| Name: | OUTSET |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OUTSET[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – OUTSET[7:0] Output Value Set
Writing a ‘0’ to bit n
in this bit field has no effect.
Writing a
‘1’ to bit n in this bit field will set the corresponding bit
in PORTx.OUT, which will configure the output for pin n (Pxn) to be driven
high.
Reading this bit field will return the value of PORTx.OUT.