2 Design Requirements
(Ask a Question)The following table lists the hardware and software required to perform cryptographic operations using the User Cryptoprocessor.
| Requirement | Version |
|---|---|
| Host PC Operating System | Windows® 11 |
| Hardware | |
| PolarFire® Evaluation Kit (MPF300TS-1FCG1152I) | Rev D or later |
| Software | |
| Libero® SoC Note: Libero SoC Gold, Silver, and Platinum support the use of PolarFire ‘S’ grade devices. | See the readme.txt file provided in the design files for all software versions needed to create this reference design. |
| SoftConsole | |
| TeraTerm | 5.3 |
Important: Libero SmartDesign and configuration screenshots shown in this guide are for illustration only. To see the latest updates, open the Libero design.