3 Prerequisites
(Ask a Question)- Download the design files from the following location: www.microchip.com/en-us/application-notes/an4591. This design is targeted for PolarFire Evaluation kit only.
- Download and install Libero SoC on the host PC from the following location: Libero SoC Documentation .
Important:
- To create Libero project using TCL script, see Appendix 3: Running the TCL Script section.