63.7.9.14.5 Client Not Responding Error
This error is generated in host or client node configuration, when the USART expects a response from another node (NACT = SUBSCRIBE) but no valid message appears on the bus within the time given by the maximum length of the message frame, tFrame_Maximum (see Frame Slot Mode). This error is disabled if the USART does not expect any message (NACT = PUBLISH or NACT = IGNORE).
This error is reported by the FLEX_US_CSR.LINSNRE.