68.5.4 Fault Inputs

The PWM has the fault inputs connected to the different modules. Refer to the implementation of these modules within the product for detailed information about the fault generation procedure. The PWM receives faults from:

  • PIO inputs
  • the PMC
  • the ADC controller
  • Timer/Counters
Table 68-2. Fault Inputs
Fault Generator External PWM Fault Input Number Polarity Level(1) Fault Input ID
PA7/PB19/PB28/PD24/PE0 PWMFI0 User-defined 0
PA8/PB20/PB29/PD25/PE1 PWMFI1 User-defined 1
PMC To be configured to 1 2
ADC To be configured to 1 3
Timer0 To be configured to 1 4
Note:
  1. FPOL field in PWM_FMR.