39.7.6 ACC Interrupt Status Register

Name: ACC_ISR
Offset: 0x30
Reset: 0x80000000
Property: Read-only

Bit 3130292827262524 
 MASK        
Access R 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       SCOCE 
Access RR 
Reset 00 

Bit 31 – MASK Flag Mask

ValueDescription
0

The CE flag and SCO value are valid.

1

The CE flag and SCO value are invalid.

Bit 1 – SCO Synchronized Comparator Output

Returns an image of the analog comparator output after being preprocessed (see Block Diagram).

If INV = 0

  • SCO = 0 if inn > inp
  • SCO = 1 if inp > inn

If INV = 1

  • SCO = 1 if inn > inp
  • SCO = 0 if inp > inn

Bit 0 – CE Comparison Edge (cleared on read)

ValueDescription
0

No edge occurred (defined by EDGETYP) on analog comparator output since the last read of ACC_ISR.

1

A selected edge (defined by EDGETYP) on analog comparator output occurred since the last read of ACC_ISR.