13.2 Embedded Characteristics
- Support for Long Bursts (32, 64, 128 and 256-bit long)
- Enhanced Programmable Mixed Arbitration for Each Client
- Round-robin
- Fixed priority
- Latency Quality of Service
- Programmable Default Host for Each Client
- No default host
- Last accessed default host
- Fixed default host
- Deterministic Maximum Access Latency for Hosts
- Zero or One Cycle Arbitration Latency for the First Access of a Burst
- Bus Lock Forwarding to Clients
- Host Number Forwarding to Clients
- One Special Function Register for Each Client (Not dedicated)
- Register Write Protection of User Interface Registers
- Arm TrustZone Technology