70.5.2 Interrupt Sources
The TCPC has an interrupt line connected to the interrupt controller. Handling the TCPC interrupt requires programming the interrupt controller before configuring the TCPC.
The TCPC has an interrupt line connected to the interrupt controller. Handling the TCPC interrupt requires programming the interrupt controller before configuring the TCPC.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.