71.2 Embedded Characteristics
- USB 2.0 Features
- Fully integrates 45-ohm termination, 1.5-Kohm pull-up and 15-Kohm pull-down resistors, with support for independent control of the pull-down resistors
- Supports 480 Mbps high-speed, 12 Mbps full-speed, and 1.5 Mbps low-speed (Host mode only) data transmission rates
- Supports suspend, sleep, resume, and remote wakeup operations
- Supports USB2.0 test modes
- USB Type-C Features
- Mode configuration, supports Upstream Facing Port (UFP) and Downstream Facing Port (DFP)
- Supports cable orientation detection
- Supports default USB Power DFP Advertisement
- Supports Type-C current mode detection (UFP)
- Supports power collapse
- Compliance with Standards
- Universal Serial Bus Specification, Revision 2.0, with a High-Speed (HS) Transmit to Receive Inter-Packet Delay requirement of 38 bit-times provided by the UTMI specification version 1.05.
- Battery Charging Specification, Revision 1.2, USB Implementers Forum, Inc. ACA (Accessory Charger Adaptor) functions are not supported.
- Embedded Host Supplement to the USB Revision 2.0 Specification, Revision 2.0, USB
- UTMI+ Specification, Revision 1.0 (Level 3)