57.6.9 TRNG Write Protection Mode Register
Name: | TRNG_WPMR |
Offset: | 0xE4 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WPKEY[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WPKEY[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WPKEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FIRSTE | WPCREN | WPITEN | WPEN | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 31:8 – WPKEY[23:0] Write Protection Key
Value | Name | Description |
---|---|---|
0x524E47 | PASSWD | Writing any other value in this field aborts the write operation of bits WPEN, WPITEN and WPCREN. Always reads as 0. |
Bit 4 – FIRSTE First Error Report Enable
Value | Description |
---|---|
0 | The last write protection violation source is reported in TRNG_WPSR.WPVSRC and the last software control error type is reported in TRNG_WPSR.SWETYP. The TRNG_ISR.SECE flag is set at the first error occurrence within a series. |
1 | Only the first write protection violation source is reported in TRNG_WPSR.WPVSRC and only the first software control error type is reported in TRNG_WPSR.SWETYP. The TRNG_ISR.SECE flag is set at the first error occurrence within a series. |
Bit 2 – WPCREN Write Protection Control Enable
Value | Description |
---|---|
0 | Disables the write protection on control register if WPKEY corresponds to 0x524E47 (“RNG” in ASCII). |
1 | Enables the write protection on control register if WPKEY corresponds to 0x524E47 (“RNG” in ASCII). |
Bit 1 – WPITEN Write Protection Interrupt Enable
Value | Description |
---|---|
0 | Disables the write protection on interrupt registers if WPKEY corresponds to 0x524E47 (“RNG” in ASCII). |
1 | Enables the write protection on interrupt registers if WPKEY corresponds to 0x524E47 (“RNG” in ASCII). |
Bit 0 – WPEN Write Protection Enable
See Register Write Protection for the list of registers that can be write-protected.
Value | Description |
---|---|
0 | Disables the write protection if WPKEY corresponds to 0x524E47 (“RNG” in ASCII). |
1 | Enables the write protection if WPKEY corresponds to 0x524E47 (“RNG” in ASCII). |