67.6.16.5 Speed Measurement
When TC_BMR.SPEEDEN is set, the speed measure is enabled on channel 0.
A time base must be defined on channel 2 by writing the TC_RC2 period register. Channel 2 must be configured in Waveform mode (WAVE bit set) in TC_CMR2. The WAVSEL field must be defined with 0x10 to clear the counter by comparison and matching with TC_RC value. Field ACPC must be defined at 0x11 to toggle TIOAx output.
This time base is automatically fed back to TIOAx of channel 0 when QDEN and SPEEDEN are set.
Channel 0 must be configured in Capture mode (WAVE = 0 in TC_CMR0). TC_CMR0.ABETRG must be configured at 1 to select TIOAx as a trigger for this channel.
EDGTRG must be set to 0x01, to clear the counter on a rising edge of the TIOAx signal and field LDRA must be set accordingly to 0x01, to load TC_RA0 at the same time as the counter is cleared (LDRB must be set to 0x01). As a consequence, at the end of each time base period the differentiation required for the speed calculation is performed.
The process must be started by configuring bits CLKEN and SWTRG in the TC_CCR.
The speed can be read on field RA in TC_RA0.
Channel 1 can still be used to count the number of revolutions of the motor.