16.5 Multiplexed Signals
Multiplexed Signals | Related Function | |
---|---|---|
NWR0 | NWE | Byte-write or Byte-select access, see Byte Write Access and Byte Select Access |
A0 | NBS0 | 8-bit or 16-bit data bus, see Data Bus Width |
A22 | NANDCLE | NAND Flash Command Latch Enable |
A21 | NANDALE | NAND Flash Address Latch Enable |
NWR1 | NBS1 | Byte-write or Byte-select access, see Byte Write Access and Byte Select Access |
A1 | – | 8-/16-bit data bus, see Data Bus Width Byte-write or Byte-select access, see Byte Write Access and Byte Select Access |