19.2.4.1 Secure Boot Mode Enable
Name: | SEC_BOOT_MODE_EN |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SECURE_BOOT_MODE_ENABLE[31:24] | |||||||||
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SECURE_BOOT_MODE_ENABLE[23:16] | |||||||||
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SECURE_BOOT_MODE_ENABLE[15:8] | |||||||||
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SECURE_BOOT_MODE_ENABLE[7:0] | |||||||||
Access | |||||||||
Reset |
Bits 31:0 – SECURE_BOOT_MODE_ENABLE[31:0]
Value | Description |
---|---|
0 | Secure Boot mode is disabled. |
1 | Secure Boot mode is enabled. |